IESNA:LM-63-2002
[TEST]P951816
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48563
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5697.9 7134.3 8432.9 9438.1 10257.8 10721.6 10939.7 11017.4 11410.9 12253.2
13644.5 15401.8 17131.4 18512.7 19721 20824 21520.8 21698.8 21270.2 20184.7
17993.8 14206 11726.8 9821.6 7778.6 5472.3 3597.3 2521.8 1967.8 1699.6
1541.7 1296 1098 381 185.5 30.1 0
5697.9 7184.5 8495.5 9518.3 10270.3 10779.2 11039.9 11112.6 11438.5 12198.1
13484.1 15206.2 16903.3 18332.2 19553 20656 21483.2 21781.6 21508.3 20588.3
18758.4 15258.9 12200.6 10245.3 8227.3 5966.2 3923.1 2647.2 2030.5 1759.8
1556.7 1316.1 1108 471.3 198 37.6 0
5697.9 7121.8 8407.8 9440.6 10245.3 10829.4 11152.7 11290.6 11546.3 12228.2
13323.6 14852.8 16482.2 17918.6 19079.2 20006.7 20876.6 21300.3 21192.5 20458
18986.5 16582.5 13218.3 10872 8869 6678.1 4459.6 2963 2190.9 1819.9
1606.9 1398.8 1198.2 915 466.3 55.1 0
5697.9 7121.8 8370.2 9400.5 10260.3 10919.6 11360.8 11591.4 11832.1 12358.5
13173.2 14358.9 15767.8 17118.9 18206.9 19099.3 19848.8 20455.5 20618.4 20377.7
19492.9 17850.9 15544.6 12814.7 10245.3 7961.6 5567.6 3564.7 2431.6 1850
1596.8 1386.3 1183.2 942.6 661.8 258.2 0
5697.9 6911.2 8122 9179.9 10087.3 10889.5 11528.8 11952.4 12223.1 12639.3
13316.1 14186 15311.5 16457.1 17487.4 18374.8 19096.8 19738.5 20194.8 20317.6
20074.4 19327.4 17878.5 15687.5 13128.1 10513.5 7833.7 5164 3243.8 2175.9
1659.5 1474 1281 977.7 659.3 205.6 0
5697.9 6800.9 7893.9 8924.2 9876.8 10759.2 11561.3 12195.6 12626.7 13030.3
13536.7 14263.7 15106 16106.2 17113.9 18116.6 18968.9 19635.7 20139.6 20555.7
20879.1 20771.3 20317.6 19287.3 17507.5 15201.2 12235.7 9382.9 6309.6 3895.6
2526.9 1727.2 1250.9 757.1 381 100.3 0
5697.9 6590.4 7540.4 8510.6 9453.1 10378.1 11270.6 12065.2 12724.5 13253.4
13789.9 14376.5 15020.7 15822.9 16742.9 17785.7 18858.6 19893.9 20811.4 21618.6
22353.1 23160.3 23523.8 23749.4 23699.3 22676.5 20723.7 17612.8 13496.6 9142.3
5276.8 2739.9 1398.8 807.2 393.6 135.4 0
5697.9 6429.9 7192 8024.3 8886.6 9701.3 10576.2 11426 12243.2 12965.2
13687.1 14356.4 14963.1 15617.3 16304.2 17041.2 17896 18863.6 19921.5 21044.6
22270.4 24030.2 25451.5 26318.9 27306.5 28021 28113.7 27153.6 24656.9 20615.9
15020.7 9693.8 4940.9 2015.5 719.5 140.4 0
5697.9 6141.7 6678.1 7299.8 7981.6 8703.6 9438.1 10165.1 10884.5 11624
12398.6 13115.6 13895.2 14709.9 15557.2 16407 17349.5 18407.4 19578.1 20904.2
22453.4 24802.2 27133.6 28730.4 30768.4 33167.4 35734.4 37446.5 37080.5 33633.7
26536.9 17204.1 7297.3 2228.5 701.9 145.4 0
5697.9 6091.5 6625.5 7197 7841.3 8523.1 9220 9914.4 10601.2 11298.1
11985 12696.9 13449 14263.7 15106 15980.8 16953.5 18028.9 19232.1 20603.4
22150.1 24636.8 26985.7 28715.4 30893.8 33508.3 36310.9 38095.8 37757.4 34092.4
26379 16131.2 6181.8 1707.1 551.5 125.3 0
5697.9 5901 6176.7 6547.8 6996.5 7485.3 7979.1 8498 9034.5 9576
10122.4 10686.5 11255.5 11857.1 12503.9 13188.3 13940.3 14792.6 15820.4 16993.6
18422.4 20693.6 22415.8 24115.4 26188.5 28682.8 31024.1 32039.4 30979 26935.5
19883.9 11067.5 3191.2 669.3 223.1 50.1 0
5697.9 5760.6 5916 6139.1 6447.5 6780.9 7144.4 7517.9 7896.4 8300
8693.6 9072.1 9463.2 9851.7 10262.8 10696.5 11152.7 11706.7 12348.5 13180.7
14384 15878 16895.8 18033.9 19395.1 20879.1 21891.9 21538.4 19768.6 16449.6
11879.7 6079 1982.9 591.6 203.1 47.6 0
5697.9 5635.3 5657.8 5760.6 5928.6 6101.5 6329.7 6555.3 6778.4 7011.5
7214.6 7397.6 7550.5 7690.9 7788.6 7851.3 7914 7956.6 8026.8 8189.7
8580.8 8811.4 8854 8939.2 9072.1 9192.4 8864 7823.7 6339.7 4697.7
3193.7 1809.9 907.5 383.5 185.5 65.2 0
5697.9 5372.1 5179 5078.8 5068.7 5108.9 5176.5 5251.7 5304.4 5337
5334.5 5271.8 5174 5036.2 4853.2 4630.1 4361.8 4083.6 3827.9 3589.7
3344.1 3126 2943 2792.6 2662.2 2529.4 2363.9 2140.8 1832.5 1418.8
1032.8 759.6 526.4 338.4 193 55.1 0
5697.9 5128.9 4775.4 4620 4582.4 4615 4685.2 4760.4 4798 4788
4735.3 4642.6 4507.2 4339.3 4143.7 3943.2 3735.1 3527.1 3321.5 3095.9
2867.8 2662.2 2511.8 2421.6 2386.5 2391.5 2386.5 2316.3 2143.3 1855
1411.3 972.6 681.8 448.7 223.1 50.1 0
5697.9 4938.4 4512.2 4344.3 4351.8 4447.1 4552.3 4620 4625 4579.9
4492.2 4366.8 4218.9 4048.5 3868 3690 3502 3304 3100.9 2912.9
2770 2647.2 2564.5 2511.8 2466.7 2414 2331.3 2246.1 2140.8 1972.8
1717.2 1348.7 884.9 488.8 233.1 50.1 0
5697.9 4755.4 4316.7 4203.9 4274.1 4404.4 4507.2 4557.4 4537.3 4459.6
4339.3 4196.4 4030.9 3868 3695 3527.1 3411.8 3273.9 3100.9 2963
2870.3 2747.4 2554.4 2401.5 2301.2 2203.5 2103.2 2002.9 1912.7 1830
1732.2 1574.3 1288.5 987.7 579.1 140.4 0
5697.9 4652.6 4213.9 4151.3 4271.6 4396.9 4499.7 4529.8 4482.2 4359.3
4211.4 4043.5 3863 3702.5 3564.7 3487 3394.2 3298.9 3206.2 3000.6
2817.6 2672.2 2526.9 2391.5 2251.1 2128.3 2007.9 1897.6 1782.3 1649.5
1519.1 1401.3 1228.3 1060.4 742 288.3 0
5697.9 4564.9 4148.7 4141.2 4274.1 4394.4 4484.7 4494.7 4422 4289.1
4121.2 3935.7 3770.2 3617.3 3514.5 3426.8 3314 3161.1 3025.7 2862.8
2737.4 2597 2459.2 2333.8 2228.5 2120.7 2005.4 1887.6 1749.7 1596.8
1428.9 1281 1090.5 824.7 546.5 228.1 0
5697.9 4514.7 4116.2 4138.7 4284.1 4401.9 4482.2 4467.1 4374.4 4216.4
4020.9 3837.9 3682.5 3564.7 3509.5 3376.7 3171.1 2933 2837.7 2757.5
2614.6 2504.3 2409 2268.7 2163.4 2080.6 1972.8 1845 1692.1 1524.1
1341.1 1260.9 1085.4 709.4 516.4 315.9 0
5697.9 4504.7 4096.1 4141.2 4286.6 4406.9 4479.6 4459.6 4346.8 4168.8
3970.8 3790.3 3637.4 3564.7 3479.4 3311.5 3010.7 2812.6 2762.5 2664.7
2539.4 2404 2276.2 2178.4 2118.2 2065.6 1967.8 1847.5 1702.1 1534.2
1356.2 1401.3 1118 747 569 210.6 0
5697.9 4504.7 4093.6 4148.7 4289.1 4409.5 4477.1 4467.1 4356.8 4171.3
3970.8 3787.8 3634.9 3567.2 3471.9 3301.5 2988.1 2815.1 2775 2662.2
2531.9 2384 2278.7 2148.3 2130.8 2065.6 1965.3 1847.5 1712.1 1531.7
1361.2 1381.2 960.1 772.1 561.5 203.1 0
